chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WWAK4-10/P00 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
WWAK4-10/P00
Order ID no. 8007162
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable diameter (mm)
5.2
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M12 x 1, Angled
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Others
WWAK4-10/P00
Item Total
309,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
K1
List Price
309,00 kr