chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WAKS3-10/P00 | TURCK - Your Global Automation Partner
M12 x 1 Round Connector female connector M12 x 1
WAKS3-10/P00
Order ID no. 8006654
home
Home
Loading...
Technical Data
Application
Signal
Cable color
Gray
Cable diameter (mm)
5.2
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M12 x 1, Straight
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Number of pins
3
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Others
WAKS3-10/P00
Item Total
393,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
K1
List Price
393,00 kr