chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK1-22N-EX0/24VDC | TURCK - Your Global Automation Partner
Isolating switching amplifier 2-channel
MK1-22N-EX0/24VDC
Order ID no. 7505642
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Digital output
Transistor output
Dimensions
89 mm x 18 mm x 70 mm
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
2
Power supply
24 VDC
Protection class
IP20
In Stock
Group
D3
List Price
2 220,00 kr
home
Turck-Shop
Others
MK1-22N-EX0/24VDC
Item Total
2 220,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support