chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK1-22EX0-R/24VDC | TURCK - Your Global Automation Partner
Isolating switching amplifier 2-channel
MK1-22EX0-R/24VDC
Order ID no. 7505631
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Relay output
Dimensions
104 mm x 18 mm x 110 mm
Electrical connection
4 x 3-pin removable terminal blocks, reverse polarity protected, screw terminal
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
2
Power supply
24 VDC
Protection class
IP20
home
Turck-Shop
Others
MK1-22EX0-R/24VDC
Item Total
1 628,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
D3
List Price
1 628,00 kr