chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW-BS8X1.25-19-K9 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag
TW-BS8X1.25-19-K9
Order ID no. 7030647
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag with thread
Freely usable memory (Byte)
8192
Housing material
Metal
Housing quality
1.0718 (AISI 12L14)
Memory size (Byte)
9216
Memory type
FRAM
Mounting
On metal
Protection class
IP67, IP69K
Quality active face
PA6.6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
In Stock
Group
F1
List Price
1 470,00 kr
home
Turck-Shop
Others
TW-BS8X1.25-19-K9
Item Total
1 470,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support