chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SIEZ-B-8538346 | TURCK - Your Global Automation Partner
Mounting Accessories for Inductive Sensors <br/>Mounting Clip for M8 Design
SIEZ-B-8538346
Order ID no. 6947222
In Stock
home
Turck-Shop
Others
SIEZ-B-8538346
Technical Data
Downloads
CAD
Accessory type
Mounting clamp
Construction size
⌀ 8 mm
Design
Accessories for threaded barrel
Dimensions
16 mm x 20 mm x 12 mm
Housing material
Plastic
Housing quality
PA6
Mounting accessories for
Threaded barrel sensors
Group
A1
List Price
107,00 kr
Item Total
107,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support