chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKSV12T-5/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM Connection Cable
WKSV12T-5/TFW
Order ID no. 6935855
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Washdown (F & B)
Cable color
White
Cable diameter (mm)
6.2
Cable length (m)
5
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Angled
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Stainless Steel
Current (A)
1.5
Design
Connection Cable
Number of pins
12
Plug body
Plastic
Special features
Shielded
Voltage (V)
30
In Stock
Group
K1
List Price
547,00 kr
Item Total
547,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKSV12T-5/TFW
Contact Support