chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Connection Cable
RSSD-4414-25M
Order ID no. 6935272
In Stock
Group
K2
List Price
1 487,00 kr
Item Total
1 487,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
4.8
Cable length (m)
25
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, D-coded
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Brass
Current (A)
3
Design
Connection Cable
Network protocol
Ethernet
Number of pins
4
Plug body
Plastic
Voltage (V)
42
home
Turck-Shop
Others
RSSD-4414-25M