chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE8414-100M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable Connection Cable
CABLE8414-100M
Order ID no. 6935025
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
7.4
Cable length (m)
100
Cable quality
TPU
Core cross-section (mm²)
0.22
Current (A)
1
Design
Connection Cable
Network protocol
Ethernet
Number of pins
8
Voltage (V)
48
In Stock
Group
K2
List Price
6 692,00 kr
Item Total
6 692,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CABLE8414-100M
Contact Support