chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
GDP-IS/FW2.2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
excom I/O System PROFIBUS-DP Interface
GDP-IS/FW2.2
Order ID no. 6884210
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
ATEX, BV, CCC, CE, cFM, cFMus, DNV GL, EAC Ex, IECEx, KCC, KOSHA, KR, LR, UKCA
Connection technology signal
Cage clamp terminal, Screw terminal
Device type
Gateway
Dimensions
118 mm x 18 mm x 106 mm
Fieldbus transmission rate
9.6 kbps …1.5 Mbps
Housing material
Plastic
Network protocol
PROFIBUS-DP
Protection class
IP20
home
Turck-Shop
Others
GDP-IS/FW2.2
Item Total
7 679,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
D1
List Price
7 679,00 kr