chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PS001R-606-LI2UPN8X-H1141 | TURCK - Your Global Automation Partner
Pressure transmitter (front-flush) With Analog Output and PNP/NPN Transistor Switching Output
PS001R-606-LI2UPN8X-H1141
Order ID no. 6832381
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
cULus
Communication protocol
IO-Link
Connector type
M12 x 1
Design
With display
Display
4-digit 7-segment display, rotatable by 180°, with switch-off function
Electrical output
2 x switching output, Current output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Media temperature max. (°C)
85
Media temperature min. (°C)
-10
Operating voltage
DC
Output function
PNP/NPN
Pressure range
0...1 bar
Pressure type
Relative pressure
Process connection
G 3/4″ front-flush
Protection class
IP67, IP69K
Switching element function
NO/NC
home
Turck-Shop
Others
PS001R-606-LI2UPN8X-H1141
Item Total
11 783,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
G1
List Price
11 783,00 kr