chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT250PSIG-13-LI3-H1131 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT250PSIG-13-LI3-H1131
Order ID no. 6831531
home
Home
Loading...
Technical Data
Downloads
Electrical output
Current output (2-wire)
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Without display
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Material pressure transducer
Ceramic Al₂O₃
Process connection
1/4″ NPT-18 male thread
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Pressure range
0...17,24 bar
Operating voltage
DC
Output function
Analog output current
Pressure type
Relative pressure
Protection class
IP67
In Stock
Group
J1
List Price
SEK 5,702.00
home
Turck-Shop
Others
PT250PSIG-13-LI3-H1131
Item Total
SEK 5,702.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support