chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL20-E-GW-EN-IP | TURCK - Your Global Automation Partner
Gateway for the BL20 I/O System Interface for EtherNet/IP
BL20-E-GW-EN-IP
Order ID no. 6827330
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Device type
Gateway
Dimensions
129,5 mm x 33,5 mm x 74,4 mm
Fieldbus connection technology
RJ45 port
Fieldbus slave
EtherNet/IP
Installation area
zone 2
Network protocol
EtherNet/IP
Operating voltage
DC
Protection class
IP20
Voltage supply connection
Push-in terminals
In Stock
Group
F1
List Price
2 756,00 kr
home
Turck-Shop
Others
BL20-E-GW-EN-IP
Item Total
2 756,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support