chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL67-GW-EN-DN | TURCK - Your Global Automation Partner
Gateway for BL67 I/O system Interface for MODBUS TCP (Slave) with DeviceNet Scanner
BL67-GW-EN-DN
Order ID no. 6827313
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Device type
Gateway
Dimensions
145 mm x 74 mm x 77,5 mm
Fieldbus connection technology
M12 x 1 female connector, 4-pin, D-coded
Fieldbus slave
Modbus TCP
Fieldbus transmission rate
10/100 Mbps
Network protocol
Modbus TCP
Operating voltage
DC
Protection class
IP67
Voltage supply connection
7/8″, 5-pin
In Stock
Group
C1
List Price
9 948,00 kr
Item Total
9 948,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BL67-GW-EN-DN
Contact Support