chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL67-B-1M23-PC | TURCK - Your Global Automation Partner
BL67 base module male 1 x M23 , 12-pin
BL67-B-1M23-PC
Order ID no. 6827235
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
cULus
Connection technology signal
M23
Connector A
Female Receptacle, M23 x 1, Threaded
Current (A)
8
Device type
Base module
Dimensions
145 mm x 32 mm x 72 mm
Number of pins
12
Operating voltage
DC
Protection class
IP67
Receptacle housing material A
Brass
Voltage (V)
300
In Stock
Group
C1
List Price
932,00 kr
Item Total
932,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BL67-B-1M23-PC
Contact Support