chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL20-GWBR-PBDP | TURCK - Your Global Automation Partner
Please use the replacement article:
BL20-GWBR-PBDP
Order ID no. 6827164
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Device type
Gateway
Dimensions
114,8 mm x 50,6 mm x 74,4 mm
Fieldbus connection technology
1 x female sub-D connector
Fieldbus transmission rate
9.6 kbps …12 Mbps
Installation area
zone 2
Network protocol
PROFIBUS-DP
Operating voltage
DC
Protection class
IP20
Voltage supply connection
Screw terminals
In Stock
Group
F1
List Price
6 528,00 kr
Item Total
6 528,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BL20-GWBR-PBDP
Contact Support