chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL20-GW-PBDP-1.5MB | TURCK - Your Global Automation Partner
Gateway for the BL20 I/O System Interface for PROFIBUS-DP, Without Own Supply
BL20-GW-PBDP-1.5MB
Order ID no. 6827000
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Device type
Gateway
Dimensions
114,8 mm x 50,6 mm x 74,4 mm
Fieldbus connection technology
2 x female sub-D connectors; 2 x tension springs
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Operating voltage
DC
Protection class
IP20
In Stock
Group
F1
List Price
7 835,00 kr
home
Turck-Shop
Others
BL20-GW-PBDP-1.5MB
Item Total
7 835,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support