chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FGEN-IOM88-4001 | TURCK - Your Global Automation Partner
Compact Multiprotocol I/O Module for Ethernet 8 digital PNP inputs
FGEN-IOM88-4001
Order ID no. 6825429
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
220,5 mm x 60 mm x 27 mm
Fieldbus connection technology
2 x M12
Installation area
non-Ex
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Number of channels
16
Operating voltage
DC
Output voltage
18…30 VDC from load voltage
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
2 x 7/8″
In Stock
Group
D1
List Price
8 183,00 kr
home
Turck-Shop
Others
FGEN-IOM88-4001
Item Total
8 183,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support