chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FLDP-IOM2012-0001 | TURCK - Your Global Automation Partner
Fieldbus I/O module PROFIBUS-DP 20 Digital PNP Inputs
FLDP-IOM2012-0001
Order ID no. 6825339
In Stock
Item Total
14 018,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FLDP-IOM2012-0001
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M23
Device type
Compact station, I/O Module
Dimensions
220,5 mm x 115 mm x 27 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Installation area
non-Ex
Network protocol
PROFIBUS-DP
Number of channels
32
Operating voltage
DC
Output type
0.5
Output voltage
18...30 VDC from load voltage
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
2 x 7/8″
Group
D1
List Price
14 018,00 kr
Contact Support