chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCEN-6M12LT-2AO-I-8XSG-P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Multiprotocol Station for Industrial Ethernet 2 Analog Current Outputs and 8 Configurable
BLCEN-6M12LT-2AO-I-8XSG-P
Order ID no. 6811481
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, Field Logic Controller (ARGEE), I/O Module
Dimensions
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
10/100 Mbps
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Number of channels
2/8
Protection class
IP67, IP69K
Signal type
Analog output, Digital input, Digital input/output, Digital output
In Stock
Group
D1
List Price
12 275,00 kr
home
Turck-Shop
Others
BLCEN-6M12LT-2AO-I-8XSG-P
Item Total
12 275,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support