chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCDP-4M12MT-2AI2AO-VI | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Fieldbus Station for PROFIBUS-DP 2 Analog Current or Voltage Inputs and 2 Analog Voltage
BLCDP-4M12MT-2AI2AO-VI
Order ID no. 6811182
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
113 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Number of channels
4
Protection class
IP67, IP69K
Signal type
Analog input, Analog input/output, Analog output
In Stock
Group
D1
List Price
8 627,00 kr
Item Total
8 627,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BLCDP-4M12MT-2AI2AO-VI
Contact Support