chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCDP-6M12LT-2AI-PT-8XSG-PD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Fieldbus Station for PROFIBUS-DP 2 Analog Inputs for Pt and Ni Sensors and 8 Configurable
BLCDP-6M12LT-2AI-PT-8XSG-PD
Order ID no. 6811169
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Number of channels
2/8
Protection class
IP67, IP69K
Signal type
Analog input, Digital input, Digital input/output, Digital output, Temperature
In Stock
Group
D1
List Price
11 135,00 kr
Item Total
11 135,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BLCDP-6M12LT-2AI-PT-8XSG-PD
Contact Support