chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKCV4.4T-1.5-RSCV4.4T/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
RKCV4.4T-1.5-RSCV4.4T/TFW
Order ID no. 6639088
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F&B)
Cable color
White
Cable diameter (mm)
4.4
Cable length (m)
1.5
Cable quality
PP-EPDM
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
250
In Stock
Group
K1
List Price
202,00 kr
home
Turck-Shop
Others
RKCV4.4T-1.5-RSCV4.4T/TFW
Item Total
202,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support