chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSGS4M-4422-0.3M
Order ID no. 6639070
In Stock
Group
K2
List Price
175,00 kr
Item Total
175,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
0.3
Cable quality
PUR
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
4
Network protocol
Ethernet
Number of pins
4
Plug body
Plastic
Voltage (V)
30
home
Turck-Shop
Others
PSGS4M-4422-0.3M