chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKM43-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
WKM43-4M
Order ID no. 6638848
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
7.5
Cable length (m)
4
Cable quality
PUR
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
12
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
4
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
300
home
Turck-Shop
Others
WKM43-4M
In Stock
Group
K2
List Price
568,00 kr
Item Total
568,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support