chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4.4T-P7X3-1.5-RSC4.4T/TXO1165 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC4.4T-P7X3-1.5-RSC4.4T/TXO1165
Order ID no. 6638586
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Orange
Cable diameter (mm)
4.5
Cable length (m)
1.5
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
LED
In Stock
Group
H1
List Price
280,00 kr
home
Turck-Shop
Others
WKC4.4T-P7X3-1.5-RSC4.4T/TXO1165
Item Total
280,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support