chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKS8T-15/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKS8T-15/TXG
Order ID no. 6638519
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
6.3
Cable length (m)
15
Cable quality
PUR
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of pins
8
Plug body
Plastic
Special features
Shielded
Voltage (V)
30
home
Turck-Shop
Others
RKS8T-15/TXG
In Stock
Group
H1
List Price
770,00 kr
Item Total
770,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support