chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGC4.5S-1-PSGC4.5S/TXL1405 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKGC4.5S-1-PSGC4.5S/TXL1405
Order ID no. 6638471
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
50
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Black
Core cross-section (mm²)
0.14
Cable diameter (mm)
5
Cable length (m)
1
Cable quality
PUR
Plug body
Plastic
Number of pins
5
Number of Pins
5
Special features
Suitable for drag chain use
Application
Signal
Design
Extension Cable
In Stock
Group
K1
List Price
SEK 272.00
Item Total
SEK 272.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PKGC4.5S-1-PSGC4.5S/TXL1405
Contact Support