chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.5T-23-RSC4.5T/TEY2501 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Standard Version
RKC4.5T-23-RSC4.5T/TEY2501
Order ID no. 6638316
home
Home
Loading...
Technical Data
Downloads
Voltage (V)
60
Approvals
cULus
Cable length (m)
23
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Application
Signal
Design
Extension Cable
In Stock
Group
K1
List Price
SEK 1,484.00
home
Turck-Shop
Others
RKC4.5T-23-RSC4.5T/TEY2501
Item Total
SEK 1,484.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support