chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4M-1.3-RSC4.4T/TXY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKG4M-1.3-RSC4.4T/TXY
Order ID no. 6638302
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Yellow
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.5
Cable length (m)
1.3
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
Suitable for drag chain use
Application
Signal
Design
Extension Cable
PKG4M-1.3-RSC4.4T/TXY
In Stock
Group
H1
List Price
SEK 212.00
Item Total
SEK 212.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support