chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.5T-16-RSC4.5T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC4.5T-16-RSC4.5T/TXL
Order ID no. 6638263
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.8
Cable length (m)
16
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
60
In Stock
Group
H1
List Price
552,00 kr
home
Turck-Shop
Others
RKC4.5T-16-RSC4.5T/TXL
Item Total
552,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support