chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC5T-P7X3.2-2/TRL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Suitable for Use with Robots
WKC5T-P7X3.2-2/TRL
Order ID no. 6637649
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus, CE, UKCA
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.8
Cable length (m)
2
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4+PE
Special features
Suitable for use with robots
Application
Signal
Design
Connection Cable
In Stock
Group
H1
List Price
SEK 299.00
home
Turck-Shop
Others
WKC5T-P7X3.2-2/TRL
Item Total
SEK 299.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support