chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD-FKSDD-4422-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSD-FKSDD-4422-3M
Order ID no. 6636963
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Approvals
UL Listed
Cable color
Green
Core cross-section (mm²)
0.32
Cable diameter (mm)
6.5
Cable length (m)
3
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Application
Data
Design
Extension Cable
Network protocol
Ethernet
In Stock
Group
K2
List Price
SEK 628.00
home
Turck-Shop
Others
RSSD-FKSDD-4422-3M
Item Total
SEK 628.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support