chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSGS4M-FKSDD-4422-0.7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSGS4M-FKSDD-4422-0.7M
Order ID no. 6636956
home
Home
Loading...
Technical Data
Downloads
Current (A)
3
Voltage (V)
48
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Approvals
UL Listed
Cable color
Green
Core cross-section (mm²)
0.32
Cable diameter (mm)
6.5
Cable length (m)
0.7
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Zinc
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Data
Design
Extension Cable
Network protocol
Ethernet
home
Turck-Shop
Others
PSGS4M-FKSDD-4422-0.7M
In Stock
Group
K2
List Price
SEK 380.00
Item Total
SEK 380.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support