chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW3S-7/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKW3S-7/TXL
Order ID no. 6636910
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.1
Cable length (m)
7
Cable quality
PUR
Plug body
Plastic
Number of pins
3
Special features
Suitable for drag chain use
Application
Signal
Design
Connection Cable
In Stock
Group
H1
List Price
SEK 157.00
Item Total
SEK 157.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PKW3S-7/TXL
Contact Support