chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.221T-65/TEB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC4.221T-65/TEB
Order ID no. 6636330
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Approvals
cULus
Cable color
Blue
Core cross-section (mm²)
0.5
Cable diameter (mm)
4.4
Cable length (m)
65
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
2
Application
Signal
Design
Connection Cable
home
Turck-Shop
Others
RKC4.221T-65/TEB
In Stock
Group
H1
List Price
SEK 1,439.00
Item Total
SEK 1,439.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support