chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
WKS4.301T-1.6-RSS4.334T/TXL
Order ID no. 6635826
In Stock
Group
K1
List Price
SEK 389.00
Item Total
SEK 389.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
CE, UKCA, cULus
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
5.3
Cable length (m)
1.6
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Application
Signal
Design
Extension Cable
home
Turck-Shop
Others
WKS4.301T-1.6-RSS4.334T/TXL