chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKS4.5T-3-RSS4.5T/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RKS4.5T-3-RSS4.5T/TXO
Order ID no. 6635393
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
60
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Orange
Core cross-section (mm²)
0.34
Cable diameter (mm)
5.7
Cable length (m)
3
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Application
Signal
Design
Extension Cable
In Stock
Group
H1
List Price
SEK 498.00
home
Turck-Shop
Others
RKS4.5T-3-RSS4.5T/TXO
Item Total
SEK 498.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support