chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
RFID Cable Standard Version
RKC4.5T-60/TEY2501
Order ID no. 6635043
In Stock
Group
K1
List Price
SEK 3,125.00
Item Total
SEK 3,125.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
60
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Yellow
Core cross-section (mm²)
0.25
Cable diameter (mm)
6.9
Cable length (m)
60
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Application
Signal
Design
Connection Cable
home
Turck-Shop
Others
RKC4.5T-60/TEY2501