chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKWV3M-3/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PKWV3M-3/TFW
Order ID no. 6635042
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
60
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Cable color
White
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.2
Cable length (m)
3
Cable quality
PP-EPDM
Plug body
Plastic
Coupling nut/screw material A
Stainless Steel
Number of pins
3
Application
Washdown (F&B), Signal
Design
Connection Cable
In Stock
Group
K1
List Price
SEK 202.00
home
Turck-Shop
Others
PKWV3M-3/TFW
Item Total
SEK 202.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support