chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4S-1/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PKG4S-1/TEL
Order ID no. 6635034
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Approvals
cULus
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.6
Cable length (m)
1
Cable quality
PVC
Plug body
Plastic
Number of pins
4
Application
Signal
Design
Connection Cable
In Stock
Group
H1
List Price
SEK 92.00
home
Turck-Shop
Others
PKG4S-1/TEL
Item Total
SEK 92.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support