chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
WKC4.5T-3-RSC4.5T/TEY2501
Order ID no. 6635027
In Stock
Group
K1
List Price
SEK 439.00
Item Total
SEK 439.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKC4.5T-3-RSC4.5T/TEY2501
Technical Data
Downloads
Application
Signal
Approvals
cULus
Cable length (m)
3
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Voltage (V)
60
Contact Support