chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
RKCV8T-50/TFW
Order ID no. 6634995
In Stock
home
Turck-Shop
Others
RKCV8T-50/TFW
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F&B)
Cable color
White
Cable diameter (mm)
5.2
Cable length (m)
50
Cable quality
PP-EPDM
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Stainless Steel
Current (A)
2
Design
Connection Cable
Number of pins
8
Plug body
Plastic
Voltage (V)
30
Group
K1
List Price
2 904,00 kr
Item Total
2 904,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support