chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
RKC4T-P7X2-1.5/TEL
Order ID no. 6634990
In Stock
Group
H1
List Price
SEK 179.00
Item Total
SEK 179.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Cable color
Black
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.3
Cable length (m)
1.5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Special features
LED
Application
Signal
Design
Connection Cable
home
Turck-Shop
Others
RKC4T-P7X2-1.5/TEL