chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
RSC4.5T-30/TEL
Order ID no. 6634970
In Stock
Group
H1
List Price
840,00 kr
home
Turck-Shop
Others
RSC4.5T-30/TEL
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
30
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
5
Plug body
Plastic
Voltage (V)
60
Item Total
840,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support