chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
add_shopping_cart
person
Login
chevron_left
Menu
RKC4.4T-P7X3.1-7.5-RSC4.4T/TXO3700 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RKC4.4T-P7X3.1-7.5-RSC4.4T/TXO3700
Order ID no. 6634947
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable color
Orange
Core cross-section (mm²)
0.34
Cable diameter (mm)
6.7
Cable length (m)
7.5
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
Resistant to welding sparks, Suitable for drag chain use
Application
Signal
Design
Extension Cable
In Stock
Group
H1
List Price
SEK 486.00
home
Turck-Shop
Others
RKC4.4T-P7X3.1-7.5-RSC4.4T/TXO3700
Item Total
SEK 486.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support