chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4.4T-P7X2-2-RSC4.4T/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WKC4.4T-P7X2-2-RSC4.4T/TEG
Order ID no. 6634767
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Approvals
cULus
Cable color
Gray
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.6
Cable length (m)
2
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
LED
Application
Signal
Design
Extension Cable
In Stock
Group
H1
List Price
SEK 271.00
WKC4.4T-P7X2-2-RSC4.4T/TEG
Item Total
SEK 271.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support