chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC4.4T-0.3/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSC4.4T-0.3/TXO
Order ID no. 6634741
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Orange
Core cross-section (mm²)
0.34
Cable diameter (mm)
4.5
Cable length (m)
0.3
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Special features
Suitable for drag chain use
Application
Signal
Design
Connection Cable
In Stock
Group
H1
List Price
SEK 126.00
RSC4.4T-0.3/TXO
Item Total
SEK 126.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support