chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKS12T-5/TXL3180 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
WKS12T-5/TXL3180
Order ID no. 6634115
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable length (m)
5
Cable quality
PUR
Connector A
Female, M12 x 1, Angled, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
12
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
30
In Stock
Group
K1
List Price
616,00 kr
Item Total
616,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKS12T-5/TXL3180
Contact Support