chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CKM19-11-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable for Multiple Passive Junction Box, TPU Connection Cable
CKM19-11-10/TXL
Order ID no. 6631131
home
Home
Loading...
Technical Data
Downloads
Cable color
Black
Cable diameter (mm)
7.6
Cable length (m)
10
Cable quality
TPU
Connector A
Female, M23 x 1, Straight
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of pins
19
Plug body
Plastic
Voltage (V)
150
home
Turck-Shop
Others
CKM19-11-10/TXL
Item Total
1 418,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
K1
List Price
1 418,00 kr